text.skipToContent text.skipToNavigation

Corning® 0.5-10 µL Microvolume Racked Pipette Tips, (Fits Eppendorf® and Other Ultra-Micropipettors), Natural, Sterile, 96 Tips/Rack, 10 Racks/Case, 960 Tips/Case

Product Number4830

E-mail

Corning® polypropylene microvolume pipette tips provide accurate, reliable performance in the 0.5-10 µL range and are designed for use with Eppendorf® and other popular ultra-micropipettors. Please check our Technical Information Listing on our pipette tip Compatibility Guide for additional pipette tip fit information

  • All racked tips are RNase-/DNase-free and nonpyrogenic.
  • Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles.
  • Eppendorf® is a registered trademark of Eppendorf SE.


$83.43 per case

In Stock

Details
Product Number   4830
Qty./Pk   96 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Rack  
Capacity   10 µL  
Volume Range   0.5 - 10 µL  
Filter   No  
Sterile   Yes  
Autoclavable   Yes  
Color   Natural  
Feature   Disposable  
Specifications Documents