text.skipToContent text.skipToNavigation

Corning® DeckWorks 1 - 200 µL Pipet Tips, Graduated, Natural, Nonsterile, Polypropylene, 1000 Tips/Bag, 10,000 Tips/Case

Product Number4111

E-mail

Corning DeckWorks bulk pipet tips are compatible with DeckWorks racks and packaged in resealable polyethylene bags. Tip sizes include 10 µL, 200 µL and 1000 µL and offer maximum savings.

This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:

  • Nonpyrogenic
  • Human DNA-free
  • RNase-/DNase-free


$322.56 per case

Less than 10 in Stock

Details
Product Number   4111
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Corning®  
Tip Format   Bulk pack  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Natural  
Feature   Disposable  
Specifications Documents