text.skipToContent text.skipToNavigation

Corning® 1-200 µL Universal Fit Bulk Packed Pipette Tips, Yellow, Nonsterile, 1000 Tips/Bag, 1000 Tips/Case

Product Number4866

E-mail

Corning® 通用大包装聚丙烯移液器吸头性能可靠,适合各大品牌的移液器。请参阅移液器吸头兼容性指南中的技术信息列表,了解有关其他移液器吸头的适配信息。刻度线在10、50和100 µL处 -斜尖吸头有助于确保移液准确。非灭菌


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).

Bulk handheld tips use on average 49% less resin than their pre-racked alternatives.


Details
Product Number   4866
数量/包   1000 /包  
数量/箱   1000 /箱  
品牌   Corning®  
吸头规格   大包装  
容量   200 µL  
容积范围   1 - 200 µL  
过滤器   No  
无菌   否  
可高压灭菌   Yes  
颜色   黄色  
特性   一次性  
Specifications Documents