text.skipToContent text.skipToNavigation

Corning® 100-1000 µL Universal Fit Bulk Packed Pipet Tips, Blue, Nonsterile, 1000 Tips/Bag, 10,000 Tips/Case

产品编号4846

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


Corning® Universal Fit bulk packed polypropylene pipet tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.

  • Graduated at the 250, 500 and 1,000 µL volumes
  • Beveled orifice helps ensure accurate fluid delivery
  • Nonsterile


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).

Bulk handheld tips use on average 49% less resin than their pre-racked alternatives.


详情
产品编号   4846
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Corning®  
Tip Format   Bulk pack  
Capacity   1000 µL  
Volume Range   100 - 1000 µL  
Filter   No  
无菌   否  
可高压灭菌   是  
Color   Blue  
Feature   Disposable  
产品规格文件