text.skipToContent text.skipToNavigation

Corning® 1-200 µL Flat 0.2 mm Thick Gel-Loading Pipette Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case

Product Number4884

E-mail
Corning® gel-loading polypropylene pipette tips feature a flat 0.2mm thick capillary end that allows easy access into vertical and horizontal electrophoresis gels. . Please check our Technical Information Listing on our Technical Information Listing for our Pipette Tip Compatibility Guide for additional Pipette Tip fit information. Tips are 83mm in length and have a total capacity of 200 µL. -200 tips/rack-Nonsterile, RNase-/DNase-free, nonpyrogenic and trace metal-free.

$196.66 per case

In Stock

Details
Product Number   4884
Qty./Pk   200 / Pk  
Qty./Cs   400 / Cs  
Brand   Corning®  
Tip Format   200 Tips/Rack  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Sterile   No  
Autoclavable   Yes  
Length   83 mm  
Color   Natural  
Feature   Disposable  
End Thickness   0.2 mm  
Specifications Documents