text.skipToContent text.skipToNavigation

Corning® 1 µL to 200 µL Gel-loading Pipet Tips

E-mail

  • Corning gel-loading pipet tips feature a capillary end that allows easy access into vertical and horizontal electrophoresis gels.
  • Total capacity of 200 µL.
  • Tips are 83 mm in length.
  • RNase-/DNase-free.
  • Nonpyrogenic.

Choose your specification

Volume Range
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4853 Corning® 1-200 µL Round 0.5 mm Thick Gel-Loading Pipet Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case   200 / Pk     400 / Cs     Corning®   $66.61 per case
4854 Corning® 1-200 µL Flat 0.4 mm Thick Gel-Loading Pipet Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case   200 / Pk     400 / Cs     Corning®   $140.22 per case
4884 Corning® 1-200 µL Flat 0.2 mm Thick Gel-Loading Pipet Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case   200 / Pk     400 / Cs     Corning®   $192.80 per case