Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® DeckWorks 1000 µL (max working volume 1250 µL) Barrier Pipette Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 8 Racks/Pack, 4 Packs/Case
Product Number4140
Corning DeckWorks barrier tips feature an inert, high-density polyethylene barrier to eliminate aerosol carryover contamination during critical pipetting procedures. DeckWorks barrier tips will not trap liquids or inhibit PCR in the event of over pipetting.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipette tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
- Sterility Assurance Level 10⁻³
Not available in low binding.
$562.05 per case
In Stock
| Product Number | 4140 |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 3072 / Cs |
| Brand | Corning® |
| Tip Format | 768 Tips/Pack |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Filter | Yes |
| Sterile | Yes |
| Autoclavable | No |
| Color | Natural |
| Feature | Disposable |
- Quality Certificate - Lot No.11526000
- Quality Certificate - Lot No.11426000
- Quality Certificate - Lot No.11326000
- Quality Certificate - Lot No.11126000
- Quality Certificate - Lot No.10726000
- Quality Certificate - Lot No.10026000
- Quality Certificate - Lot No.09926000
- Quality Certificate - Lot No.09826000
- Quality Certificate - Lot No.09026000
- Quality Certificate - Lot No.06226000
- Quality Certificate - Lot No.05926000
- Quality Certificate - Lot No.05826000
- Quality Certificate - Lot No.04526000
- Quality Certificate - Lot No.04426000
- Quality Certificate - Lot No.01726000
- Quality Certificate - Lot No.01526000
- Quality Certificate - Lot No.35225000
- Quality Certificate - Lot No.35025000
- Quality Certificate - Lot No.34725000
- Quality Certificate - Lot No.29625000
- Quality Certificate - Lot No.29525000
- Quality Certificate - Lot No.29425000
- Quality Certificate - Lot No.29325000
- Quality Certificate - Lot No.24925000
- Quality Certificate - Lot No.24725000
- Quality Certificate - Lot No.24625000
- Quality Certificate - Lot No.24525000
- Quality Certificate - Lot No.21725000
- Quality Certificate - Lot No.21425000
- Quality Certificate - Lot No.19825000