text.skipToContent text.skipToNavigation

Costar® 5 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case

Product Number9099

E-mail

Costar® aspirating pipets are sterile, without graduations and unplugged for aseptically aspirating liquid by using vacuum suction.

  • One piece polystyrene construction
  • Sterile and nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$169.94 per case

Out of Stock

Details
Product Number   9099
Qty./Pk   50 / Pk  
Qty./Cs   200 / Cs  
Brand   Corning®  
Capacity   5 mL  
Pipet Style   Aspirating  
Tip Shape   Round  
Feature   Disposable  
Packaging   Individually wrapped  
Length   348 mm (approx.)  
Specifications Documents