text.skipToContent text.skipToNavigation

Corning® Lymphocyte Serum-free Medium, KBM 551

Product Number88-551-CM

E-mail
The use of T-lymphocytes in adaptive immunotherapy is emerging as an important tool in the treatment of cancer and other clinical applications. Corning's® Lymphocyte Serum Free Medium (88-551-CM) supports the proliferation and activation of lymphocytes, including tumor infiltrating lymphocytes (TIL), Cytokine-Induced Killer (CIK) cells and Natural Killer (NK) cells. There is technical data to support the use in CAR-T as well as several other important immunotherapy applications.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


$190.69 per each

In Stock

Details
Product Number   88-551-CM
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Size   1000 mL  
Storage   2°C to 8°C  
Format   Liquid  
Storage Recommendation   2°C to 8°C  
Specifications Documents