Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL HAT (Hypoxanthine, Aminopterin, Thymidine), 50x
Product Number25-046-CI
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
HAT Medium (hypoxanthine-aminopterin-thymidine medium) is used in mammalian cell culture for post-fusion selection to eliminate certain types of myeloma cells. The combination of aminopterin, a drug that acts as a powerful folate metabolism inhibitor, with hyproxanthine and thymidine, which are intermediates in DNA synthesis, provides a form of artificial selection for cells containing functioning hypoxanthine-guanine phosphoribosyltransferase (HGPRT) and thymidine kinase (TK). These enzymes are involved in DNA synthesis and cell division. HAT medium is often used in the preparation of monoclonal antibodies.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
HAT Medium (hypoxanthine-aminopterin-thymidine medium) is used in mammalian cell culture for post-fusion selection to eliminate certain types of myeloma cells. The combination of aminopterin, a drug that acts as a powerful folate metabolism inhibitor, with hyproxanthine and thymidine, which are intermediates in DNA synthesis, provides a form of artificial selection for cells containing functioning hypoxanthine-guanine phosphoribosyltransferase (HGPRT) and thymidine kinase (TK). These enzymes are involved in DNA synthesis and cell division. HAT medium is often used in the preparation of monoclonal antibodies.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$62.39 per each
Added to Your Shopping Cart
In Stock
Details
| Product Number | 25-046-CI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 4 mg |
| Storage | -25°C to -15°C |
Specifications Documents