AxyPrep MAG植物gDNA提取试剂盒是一种基于磁珠的纯化系统,能够从多种植物样本中快速可靠地提取高质量gDNA。只需不到一小时即可处理多达96个样本 (每个样本为50 mg新鲜组织或15 mg干燥组织)。AxyPrep MAG植物gDNA提取试剂盒能够高效去除多糖、酚类化合物和酶抑制剂,且无需使用有机提取试剂。该试剂盒适用于主要的高通量液体处理工作站。
- 简化的提取过程
- 纯化过程无需乙醇
- 适用于基因组下游应用
- 获得高质量、高产量的DNA
- 手动和自动操作均可
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
AxyPrep MAG植物gDNA提取试剂盒是一种基于磁珠的纯化系统,能够从多种植物样本中快速可靠地提取高质量gDNA。只需不到一小时即可处理多达96个样本 (每个样本为50 mg新鲜组织或15 mg干燥组织)。AxyPrep MAG植物gDNA提取试剂盒能够高效去除多糖、酚类化合物和酶抑制剂,且无需使用有机提取试剂。该试剂盒适用于主要的高通量液体处理工作站。
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| MAG-PLANT-GDNA-10 | Axygen® AxyPrep MAG Plant gDNA-10 Prep | 1 / Pk | 1 / Cs | Axygen® | $191.48 | per case | |
| MAG-PLANT-GDNA-M | Axygen® AxyPrep MAG Plant gDNA - 384 Prep | 1 / Pk | 1 / Cs | Axygen® | $1,361.64 | per case | |
| MAG-PLANT-GDNA-S | Axygen® AxyPrep MAG Plant gDNA - 96 Prep | 1 / Pk | 1 / Cs | Axygen® | $709.00 | per case |