Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well tips, 20µL, Clear, Filtered, Sterile, SLAS Rack
Product NumberFXF-20-R-S

Learn More

This is the suggested replacement for FXF-20-L-R-S, EMF-20-R, and EMF-20-R-S.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 20 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8 and MP20 head

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$683.25 per case
In Stock
Product Number | FXF-20-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | FX |
Model | Biomek |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Beckman Coulter |
Use With Model | Beckman Coulter |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 20 µL |
Application | Diagnostics |
Filter | Yes |
Filter Material | Polyethylene |
Sterile | Yes |
Autoclavable | No |
Product Material | Polypropylene |
Color | Clear |
- Quality Certificate - Lot No.15325007
- Quality Certificate - Lot No.15025010
- Quality Certificate - Lot No.14725021
- Quality Certificate - Lot No.14625026
- Quality Certificate - Lot No.14525022
- Quality Certificate - Lot No.14525019
- Quality Certificate - Lot No.14425021
- Quality Certificate - Lot No.14325037
- Quality Certificate - Lot No.10725009
- Quality Certificate - Lot No.10625040
- Quality Certificate - Lot No.10525041
- Quality Certificate - Lot No.10325041
- Quality Certificate - Lot No.10025011
- Quality Certificate - Lot No.09925010
- Quality Certificate - Lot No.09825010
- Quality Certificate - Lot No.09725011
- Quality Certificate - Lot No.09625007
- Quality Certificate - Lot No.09525007
- Quality Certificate - Lot No.03125002
- Quality Certificate - Lot No.02125008
- Quality Certificate - Lot No.02125007
- Quality Certificate - Lot No.02125006
- Quality Certificate - Lot No.02125005
- Quality Certificate - Lot No.02125004
- Quality Certificate - Lot No.02125003
- Quality Certificate - Lot No.01525058
- Quality Certificate - Lot No.01525055
- Quality Certificate - Lot No.01525052
- Quality Certificate - Lot No.01525050
- Quality Certificate - Lot No.34924014