Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96孔吸头,1000µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包)
产品编号HT-1000-C-HTR-5


Axygen® 为Hamilton® STARline系统提供了另一种选择。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。提供非灭菌、无菌、不带滤芯和带滤芯规格。黑色导电聚丙烯吸头提供96孔悬挂式吸头盒、嵌套式吸头盒以及单个带支架吸头盒,适用于Hamilton® MICROLAB® STAR、STARlet、STARplus和Nimbus® 工作站。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
已添加至购物车
详情
产品编号 | HT-1000-C-HTR-5 |
数量/包 | 480 /包 |
数量/箱 | 3840 /箱 |
品牌 | Axygen® |
系列 | HT |
吸头特性 | Standard |
吸头形状 | 圆形 |
吸头 | Standard |
兼容性 | Hamilton® MICROLAB® STAR, STARlet and STARplus workstations |
结合模型使用 | Hamilton |
包装 | 悬挂吸头管架 |
包装配置 | 5 Racks |
包装规格 | 96支吸头/盒,5盒/包,8包/箱 |
吸头规格 | 96支吸头/盒 |
件/箱 | 40 Racks/Case |
最大容量/孔 | 1000 µL |
过滤器 | 没有 |
Sterile | No |
Autoclavable | No |
Color | Clear |
产品规格文件