Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 100µL, Clear, Non-filtered, Sterile, Non-ANSI Rack
Product NumberZT-100-R-S
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.
- 100 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head
$479.88 per case
Out of Stock
Product Number | ZT-100-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | ZT |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Revvity (formerly PerkinElmer) , Tecan |
Use With Model | Revvity (formerly PerkinElmer) , Tecan |
Packaging | Non-SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 100 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.25524000
- Quality Certificate - Lot No.19924000
- Quality Certificate - Lot No.27823000
- Quality Certificate - Lot No.23023000
- Quality Certificate - Lot No.15623000
- Quality Certificate - Lot No.25921000
- Quality Certificate - Lot No.10221000
- Quality Certificate - Lot No.00919000
- Quality Certificate - Lot No.31318000
- Quality Certificate - Lot No.09518000
- Quality Certificate - Lot No.02418000
- Quality Certificate - Lot No.35417000
- Quality Certificate - Lot No.35614400
- Quality Certificate - Lot No.34814400
- Quality Certificate - Lot No.33514400
- Quality Certificate - Lot No.29914400
- Quality Certificate - Lot No.27514400
- Quality Certificate - Lot No.23214270
- Quality Certificate - Lot No.19314270
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.121109-400
- Quality Certificate - Lot No.1211009-400
- Quality Certificate - Lot No.110817-270
- Quality Certificate - Lot No.110721-270
- Quality Certificate - Lot No.110625-270
- Quality Certificate - Lot No.110509-270
- Quality Certificate - Lot No.110428-270
- Quality Certificate - Lot No.110405-270
- Quality Certificate - Lot No.110208-270
- Quality Certificate - Lot No.101013-134