Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, Non-ANSI Rack
Product NumberZT-200-R
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.
- 200 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head
$448.21 per case
In Stock
| Product Number | ZT-200-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | ZT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) , Tecan |
| Use With Model | Revvity (formerly PerkinElmer) , Tecan |
| Packaging | Non-SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 200 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.18226000
- Quality Certificate - Lot No.18126000
- Quality Certificate - Lot No.18026000
- Quality Certificate - Lot No.16126000
- Quality Certificate - Lot No.16026000
- Quality Certificate - Lot No.15926000
- Quality Certificate - Lot No.15226000
- Quality Certificate - Lot No.14826000
- Quality Certificate - Lot No.14726000
- Quality Certificate - Lot No.14626000
- Quality Certificate - Lot No.14226000
- Quality Certificate - Lot No.14126000
- Quality Certificate - Lot No.14026000
- Quality Certificate - Lot No.13926000
- Quality Certificate - Lot No.13826000
- Quality Certificate - Lot No.13126000
- Quality Certificate - Lot No.11926000
- Quality Certificate - Lot No.11726000
- Quality Certificate - Lot No.09626000
- Quality Certificate - Lot No.09226000
- Quality Certificate - Lot No.09126000
- Quality Certificate - Lot No.07826000
- Quality Certificate - Lot No.07726000
- Quality Certificate - Lot No.07626000
- Quality Certificate - Lot No.07526000
- Quality Certificate - Lot No.21825000
- Quality Certificate - Lot No.21725000