Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 200µL, Clear, Filtered, Sterile, Non-ANSI Rack
Product NumberZTF-200-R-S
(This is the suggested replacement for ZTF-200-L-R-S)
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.
- 200 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head
$812.41 per case
Less than 10 in Stock
| Product Number | ZTF-200-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | ZT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) , Tecan |
| Use With Model | Revvity (formerly PerkinElmer) , Tecan |
| Packaging | Non-SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 200 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.23826000
- Quality Certificate - Lot No.18226000
- Quality Certificate - Lot No.08526000
- Quality Certificate - Lot No.06926000
- Quality Certificate - Lot No.34824000
- Quality Certificate - Lot No.03322000
- Quality Certificate - Lot No.25221000
- Quality Certificate - Lot No.00320000
- Quality Certificate - Lot No.32319000
- Quality Certificate - Lot No.25319000
- Quality Certificate - Lot No.01019000
- Quality Certificate - Lot No.00319000
- Quality Certificate - Lot No.26218000
- Quality Certificate - Lot No.07218000
- Quality Certificate - Lot No.01918000
- Quality Certificate - Lot No.33816271
- Quality Certificate - Lot No.33316271
- Quality Certificate - Lot No.09516271
- Quality Certificate - Lot No.05316134
- Quality Certificate - Lot No.02516134
- Quality Certificate - Lot No.30615134
- Quality Certificate - Lot No.29915134
- Quality Certificate - Lot No.27115134
- Quality Certificate - Lot No.23615134
- Quality Certificate - Lot No.09115134
- Quality Certificate - Lot No.04215134
- Quality Certificate - Lot No.02015271
- Quality Certificate - Lot No.35614271
- Quality Certificate - Lot No.12114134
- Quality Certificate - Lot No.10414134