Axygen® 96孔吸头,50µL,透明,带滤芯,无菌,非ANSI标准吸头盒
Product NumberZTF-50-R-S

Axygen® 吸头品种齐全,可用于Tecan® Freedom Eva®、TeMo和Aquarius以及Zymark®/Caliper自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔形式,适用于Tecan® Freedom Eva®、TeMo和Aquarius MCA96移液头以及Zymark®/Caliper RapidPlate®/SciClone® HV96移液头/CAS-4200-1ch.-20-150 µL/sec、LV96和LV384移液头。
Added to Your Shopping Cart
Details
Product Number | ZTF-50-R-S |
数量/包 | 960 /包 |
数量/箱 | 4800 /箱 |
品牌 | Axygen® |
系列 | ZT |
吸头特性 | Standard |
吸头形状 | 圆形 |
吸头 | Standard |
兼容性 | Revvity (formerly PerkinElmer) , Tecan |
结合模型使用 | Revvity (formerly PerkinElmer) , Tecan |
包装 | 非SBS标准的盒 |
包装配置 | Single Rack |
包装规格 | 10盒/包,5包/箱 |
吸头规格 | 96支吸头/盒 |
件/箱 | 50 Racks/Case |
最大容量/孔 | 50 µL |
应用 | 诊断 |
过滤器 | 是 |
过滤器材料 | 聚乙烯 |
无菌 | 是 |
可高压灭菌 | 没有 |
Product Material | 聚丙烯 |
颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17825000
- Quality Certificate - Lot No.17725000
- Quality Certificate - Lot No.17625000
- Quality Certificate - Lot No.17525000
- Quality Certificate - Lot No.17425000
- Quality Certificate - Lot No.17225000
- Quality Certificate - Lot No.17125000
- Quality Certificate - Lot No.08725000
- Quality Certificate - Lot No.07025000
- Quality Certificate - Lot No.06925000
- Quality Certificate - Lot No.06725000
- Quality Certificate - Lot No.06625000
- Quality Certificate - Lot No.06525000
- Quality Certificate - Lot No.06425000
- Quality Certificate - Lot No.06325000
- Quality Certificate - Lot No.06225000
- Quality Certificate - Lot No.06025000
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.05825000
- Quality Certificate - Lot No.05725000
- Quality Certificate - Lot No.05625000
- Quality Certificate - Lot No.05525000
- Quality Certificate - Lot No.04925000
- Quality Certificate - Lot No.04325000
- Quality Certificate - Lot No.04225000
- Quality Certificate - Lot No.04125000
- Quality Certificate - Lot No.03825000
- Quality Certificate - Lot No.05724000
- Quality Certificate - Lot No.03124000
- Quality Certificate - Lot No.03024000