text.skipToContent text.skipToNavigation

PYREX® Three-Way Angle Connecting Adapter with 14/20 Standard Taper Joints

Product Number9000-14

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These PYREX® angle connecting adapters have a sidearm at an approximately 75° angle from the lower joint. The lower end and sidearm are equipped with inner 14/20 Standard Taper joints, and the upper end with an outer 14/20 Standard Taper joint. This tube is also a replacement part for Corning® organic chemistry kit No. 6949K.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$102.33 per case

Less than 10 in Stock

Details
Product Number   9000-14
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Adapter Style   Connecting  
Arm Angle   75 °  
Length   105 mm (approx.)  
Standard Taper Bottom Inner Joint   Two 14/20  
Standard Taper Top Outer Joint   14/20  
Specifications Documents