text.skipToContent text.skipToNavigation

PYREX® 75° Angle Three-Way Connecting Adapter, Standard Taper Joints

E-mail

The sidearm is at an angle approximately 75° from the lower joint. The lower end and sidearm are equipped with inner joints, and the upper end with an outer joint. All joints on each tube are of the same size.

Choose your specification

Inner and Outer Joint Size
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
9000-14 PYREX® Three-Way Angle Connecting Adapter with 14/20 Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   $99.05 per case
9000-19 PYREX® Three-Way Angle Connecting Adapter with 19/22 Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   $91.60 per case
9000-24 PYREX® Three-Way Angle Connecting Adapter with 24/40 Standard Taper Joints   1 / Pk     6 / Cs     PYREX®   $571.41 per case