Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 13x250 mm Chromatography Column with 200 mL Reservoir and PTFE Product Standard Stopcock
Product Number2146-10
Reservoir at top with product standard 2 mm bore PTFE plug.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$178.82 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 2146-10 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 200 mL |
| Column Feature | Reservoir |
| Height | 250 mm (approx.) |
| O.D. | 13 mm (approx.) |
| Stopcock Style | Straight bore PTFE |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01626037
- Quality Certificate - Lot No.01325017
- Quality Certificate - Lot No.26323047
- Quality Certificate - Lot No.24223013
- Quality Certificate - Lot No.13623008
- Quality Certificate - Lot No.02823027
- Quality Certificate - Lot No.13822017
- Quality Certificate - Lot No.08520006
- Quality Certificate - Lot No.20418070
- Quality Certificate - Lot No.20118001
- Quality Certificate - Lot No.18418150
- Quality Certificate - Lot No.14418161
- Quality Certificate - Lot No.07516001
- Quality Certificate - Lot No.02716001
- Quality Certificate - Lot No.15513001
- Quality Certificate - Lot No.14913001
- Quality Certificate - Lot No.36409001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.05208001