Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Round Bottom Centrifuge Tubes, Screw Cap
Product Number8422-100
(This is the suggested replacement for 8240-100)These 100 mL PYREX® round bottom centrifuge tubes are useful for the handling of sputum specimens. Digestion, shaking, neutralizing and centrifuging can be performed in one container. They are also useful for other clinical and microbiological tests. Screw caps resist the effects of temperature and steam. These tubes have a black phenolic GPI 38-400 threaded cap with a glued-in, white rubber liner. For replacement caps, see No. 1261-CO.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$65.30 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 8422-100 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Tube Style | Centrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Round |
| Top Style | Threaded |
| Graduations | No |
| Cap Style | Rubber liner |
| Cap Material | Phenolic |
| Thread Finish | 38 |
| Cap Color | Black |
| Stopper Style | No stopper |
| Sterile | No |
| Self Standing | No |
| O.D. | 43 mm (approx.) |
| Length | 139 mm (approx.) |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11926055
- Quality Certificate - Lot No.09026012
- Quality Certificate - Lot No.00526129
- Quality Certificate - Lot No.34525034
- Quality Certificate - Lot No.23425037
- Quality Certificate - Lot No.02325012
- Quality Certificate - Lot No.00324014
- Quality Certificate - Lot No.35423181
- Quality Certificate - Lot No.07022002
- Quality Certificate - Lot No.14121008
- Quality Certificate - Lot No.32220023
- Quality Certificate - Lot No.03720117
- Quality Certificate - Lot No.02020070
- Quality Certificate - Lot No.35119021
- Quality Certificate - Lot No.18319001
- Quality Certificate - Lot No.17119105
- Quality Certificate - Lot No.03919049
- Quality Certificate - Lot No.26018041
- Quality Certificate - Lot No.22318023
- Quality Certificate - Lot No.18318046
- Quality Certificate - Lot No.07118011
- Quality Certificate - Lot No.32517042
- Quality Certificate - Lot No.08417027
- Quality Certificate - Lot No.31616052
- Quality Certificate - Lot No.13216021
- Quality Certificate - Lot No.07616098
- Quality Certificate - Lot No.02816054
- Quality Certificate - Lot No.16315001
- Quality Certificate - Lot No.03715069
- Quality Certificate - Lot No.28914063