text.skipToContent text.skipToNavigation

PYREX® 125 mL Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock

Product Number6400-125

E-mail

These 125 mL PYREX® pear-shaped separatory funnels have glass No. 2 Standard Taper stopcocks and strong, hollow No. 22 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$881.84 per case

Less than 10 in Stock

Details
Product Number   6400-125
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   PYREX®  
Body O.D.   60 mm (approx.)  
Capacity   125 mL  
Funnel Style   Separatory  
Height With Stopper   279 mm (approx.)  
Standard Taper Stopcock Plug No.   2  
Standard Taper Stopper No.   22  
Stopcock Style   Straight bore glass  
Stopper Style   Hollow glass  
Top Style   Standard Taper Stopper  
Specifications Documents