Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 4L Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock
Product Number6400-4L

Learn More

(This is the suggested replacement for 6340-4L)
These 4L PYREX® pear-shaped separatory funnels have glass No. 8 Standard Taper stopcocks and strong, hollow No. 38 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,112.47 per case
Out of Stock
Product Number | 6400-4L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Body O.D. | 206 mm (approx.) |
Capacity | 4 L |
Funnel Style | Squibb separatory |
Height With Stopper | 629 mm (approx.) |
Standard Taper Stopcock Plug No. | 8 |
Standard Taper Stopper No. | 38 |
Stopcock Style | Straight bore glass |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.15525539
- Quality Certificate - Lot No.12124025
- Quality Certificate - Lot No.32623016
- Quality Certificate - Lot No.05423043
- Quality Certificate - Lot No.21319036
- Quality Certificate - Lot No.27818046
- Quality Certificate - Lot No.30617072
- Quality Certificate - Lot No.31014032
- Quality Certificate - Lot No.01213012
- Quality Certificate - Lot No.05412021
- Quality Certificate - Lot No.16011041
- Quality Certificate - Lot No.13211040
- Quality Certificate - Lot No.34910009
- Quality Certificate - Lot No.21810067
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999