text.skipToContent text.skipToNavigation

PYREX® 60 mL Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock

Product Number6400-60

E-mail

(This is the suggested replacement for 6400-30.)


These 60 mL PYREX® pear-shaped separatory funnels have glass No. 2 Standard Taper stopcocks and strong, hollow No. 16 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$838.06 per case

Less than 10 in Stock

Details
Product Number   6400-60
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   PYREX®  
Body O.D.   55 mm (approx.)  
Capacity   60 mL  
Funnel Style   Squibb separatory  
Height With Stopper   231 mm (approx.)  
PTFE Stopcock Plug No.   2  
Standard Taper Stopcock Plug No.   2  
Standard Taper Stopper No.   16  
Stopcock Style   Straight bore glass  
Stopper Style   Hollow glass  
Top Style   Standard Taper Stopper  
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Hollow

PYREX® Standard Taper Stopper, Hollow

pyrexStopperHollow

Out of Stock

From $0.00