Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Cylindrical Separatory Funnel, Graduated, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6383-250

These 250 mL PYREX® cylindrical separatory funnels are graduated to show approximate capacity, have a micro-finish No. 2 Product Standard Polytetrafluorethylene (PTFE) stopcock and a strong, lightweight No. 22 Standard Taper glass stopper. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock plugs, see No. 7681.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,605.90 per case
Out of Stock
Product Number | 6383-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Body O.D. | 52 mm (approx.) |
Capacity | 250 mL |
Funnel Style | Cylindrical separatory |
Graduation Interval | 2 mL |
Height With Stopper | 340 mm (approx.) |
PTFE Stopcock Plug No. | 2 |
Standard Taper Stopper No. | 22 |
Stopcock Style | Straight bore PTFE |
Stopper Style | Hollow glass |
Top Style | Rimless |
- Quality Certificate - Lot No.23425034
- Quality Certificate - Lot No.15125029
- Quality Certificate - Lot No.18724019
- Quality Certificate - Lot No.06923013
- Quality Certificate - Lot No.23022070
- Quality Certificate - Lot No.23220037
- Quality Certificate - Lot No.14320039
- Quality Certificate - Lot No.34719033
- Quality Certificate - Lot No.29019055
- Quality Certificate - Lot No.15918084
- Quality Certificate - Lot No.28517047
- Quality Certificate - Lot No.00917012
- Quality Certificate - Lot No.07116072
- Quality Certificate - Lot No.22315065
- Quality Certificate - Lot No.09915051
- Quality Certificate - Lot No.25614013
- Quality Certificate - Lot No.08614244
- Quality Certificate - Lot No.04314043
- Quality Certificate - Lot No.27313023
- Quality Certificate - Lot No.06311004
- Quality Certificate - Lot No.01011031
- Quality Certificate - Lot No.19510054
- Quality Certificate - Lot No.09910161
- Quality Certificate - Lot No.06810033
- Quality Certificate - Lot No.05510083
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.28906056
- Quality Certificate - Lot No.27606028
- Quality Certificate - Lot No.26806040
- Quality Certificate - Lot No.24808183