Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Cylindrical Separatory Funnel, Graduated, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6383-500

These 500 mL PYREX® cylindrical separatory funnels are graduated to show approximate capacity, have a micro-finish No. 4 Product Standard Polytetrafluorethylene (PTFE) stopcock and a strong, lightweight No. 27 Standard Taper glass stopper. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock plugs, see No. 7681.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,998.25 per case
Out of Stock
Product Number | 6383-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Body O.D. | 65 mm (approx.) |
Capacity | 500 mL |
Funnel Style | Cylindrical separatory |
Graduation Interval | 5 mL |
Height With Stopper | 390 mm (approx.) |
PTFE Stopcock Plug No. | 4 |
Standard Taper Stopper No. | 27 |
Stopcock Style | Straight bore PTFE |
Stopper Style | Hollow glass |
Top Style | Rimless |
- Quality Certificate - Lot No.19225010
- Quality Certificate - Lot No.22024303
- Quality Certificate - Lot No.06724008
- Quality Certificate - Lot No.07323036
- Quality Certificate - Lot No.19721016
- Quality Certificate - Lot No.19820040
- Quality Certificate - Lot No.17418002
- Quality Certificate - Lot No.01118044
- Quality Certificate - Lot No.32917019
- Quality Certificate - Lot No.24117079
- Quality Certificate - Lot No.27416042
- Quality Certificate - Lot No.09816012
- Quality Certificate - Lot No.02216083
- Quality Certificate - Lot No.33815062
- Quality Certificate - Lot No.26415030
- Quality Certificate - Lot No.22415095
- Quality Certificate - Lot No.18515004
- Quality Certificate - Lot No.12615031
- Quality Certificate - Lot No.33214031
- Quality Certificate - Lot No.15014004
- Quality Certificate - Lot No.01114026
- Quality Certificate - Lot No.27513028
- Quality Certificate - Lot No.24313018
- Quality Certificate - Lot No.12913042
- Quality Certificate - Lot No.04913031
- Quality Certificate - Lot No.17012025
- Quality Certificate - Lot No.24610468
- Quality Certificate - Lot No.18910073
- Quality Certificate - Lot No.01009999
- Quality Certificate - Lot No.00109999