Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6402-500

These 500 mL PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE) No. 4 Product Standard stopcocks and strong, hollow No. 27 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650-27; for PTFE stopcock assemblies, see No. 7681-4.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$777.24 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 6402-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Body O.D. | 96.3 mm (approx.) |
Capacity | 500 mL |
Funnel Style | Squibb separatory |
Height With Stopper | 355 mm (approx.) |
PTFE Stopcock Plug No. | 4 |
Standard Taper Stopper No. | 27 |
Stopcock Style | Straight bore PTFE |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.25325007
- Quality Certificate - Lot No.15625033
- Quality Certificate - Lot No.04325001
- Quality Certificate - Lot No.30424258
- Quality Certificate - Lot No.22724498
- Quality Certificate - Lot No.10724033
- Quality Certificate - Lot No.05224040
- Quality Certificate - Lot No.02424042
- Quality Certificate - Lot No.32723006
- Quality Certificate - Lot No.26323027
- Quality Certificate - Lot No.20023016
- Quality Certificate - Lot No.16523049
- Quality Certificate - Lot No.15023038
- Quality Certificate - Lot No.09423054
- Quality Certificate - Lot No.34122163
- Quality Certificate - Lot No.32022070
- Quality Certificate - Lot No.27622029
- Quality Certificate - Lot No.15522034
- Quality Certificate - Lot No.09522058
- Quality Certificate - Lot No.03222256
- Quality Certificate - Lot No.34321026
- Quality Certificate - Lot No.29421051
- Quality Certificate - Lot No.15421026
- Quality Certificate - Lot No.07821026
- Quality Certificate - Lot No.06220040
- Quality Certificate - Lot No.04320059
- Quality Certificate - Lot No.01320029
- Quality Certificate - Lot No.32519086
- Quality Certificate - Lot No.28319014
- Quality Certificate - Lot No.26119001