The PTFE stopcock fits into the micro-finish barrel. The PTFE stopcock also reduces freezing problems and eliminates grease contamination.
For stopper only, see Cat. No. 7650.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
The PTFE stopcock fits into the micro-finish barrel. The PTFE stopcock also reduces freezing problems and eliminates grease contamination.
For stopper only, see Cat. No. 7650.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
6402-125 | PYREX® 125 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper | 1 / Pk | 4 / Cs | PYREX® | $552.51 | per case | |
6402-1L | PYREX® 1L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper | 1 / Pk | 1 / Cs | PYREX® | $264.15 | per case | |
6402-250 | PYREX® 250 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper | 1 / Pk | 4 / Cs | PYREX® | $654.99 | per case | |
6402-2L | PYREX® 2L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper | 1 / Pk | 1 / Cs | PYREX® | $379.67 | per case | |
6402-4L | PYREX® 4L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper | 1 / Pk | 1 / Cs | PYREX® | $564.78 | per case | |
6402-500 | PYREX® 500 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper | 1 / Pk | 4 / Cs | PYREX® | $752.34 | per case | |
6402-60 | PYREX® 60 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper | 1 / Pk | 4 / Cs | PYREX® | $556.62 | per case |