Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Shorty Disposable Glass Serological Pipets, TD, Multi-Pack, Sterile, Plugged
Product Number7078B-25
These sterile disposable shorty 25 mL PYREX® serological pipets are calibrated (TD) with blow-out and have tooled tops. They are ideal for use in confined areas such as hoods. Negative graduations on each pipet make it applicable for both serological and measuring procedures. Packaged in plastic bags so several can be removed without contaminating the entire pack. I.S.O. color-coding is printed directly on the tear strip.
$1,232.79 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 7078B-25 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 400 / Cs |
| Brand | PYREX® |
| Capacity | 25 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.2 mL |
| Negative Graduation | 5 mL |
| Packaging | Multi-pack |
| Length | 300 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13226352
- Quality Certificate - Lot No.12825352
- Quality Certificate - Lot No.23324352
- Quality Certificate - Lot No.32722352
- Quality Certificate - Lot No.18822352
- Quality Certificate - Lot No.23121352
- Quality Certificate - Lot No.29217352
- Quality Certificate - Lot No.21917352
- Quality Certificate - Lot No.16517352
- Quality Certificate - Lot No.16616352
- Quality Certificate - Lot No.23115352
- Quality Certificate - Lot No.06415352
- Quality Certificate - Lot No.04915352
- Quality Certificate - Lot No.02915352
- Quality Certificate - Lot No.18414352
- Quality Certificate - Lot No.14113352
- Quality Certificate - Lot No.20811352
- Quality Certificate - Lot No.05211352
- Quality Certificate - Lot No.04911352
- Quality Certificate - Lot No.23210352
- Quality Certificate - Lot No.18710352
- Quality Certificate - Lot No.30609352
- Quality Certificate - Lot No.20409352
- Quality Certificate - Lot No.15309352
- Quality Certificate - Lot No.09709352
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.70788253
- Quality Certificate - Lot No.10108352
- Quality Certificate - Lot No.09106999