text.skipToContent text.skipToNavigation

PYREX® 10 mL Shorty Disposable Glass Serological Pipets, TD, Individually Wrapped, Sterile, Plugged

Product Number7077B-10

E-mail


These sterile disposable shorty 10 mL PYREX® serological pipets are calibrated (TD) with blow-out and have tooled tops. They are ideal for use in confined areas such as hoods. Negative graduations on each pipet make it applicable for both serological and measuring procedures. I.S.O. color coding is printed directly on the Steri-View™ (one side paper, one side plastic) wrapper.


$805.96 per case

In Stock

Details
Product Number   7077B-10
Qty./Pk   200 / Pk  
Qty./Cs   400 / Cs  
Brand   PYREX®  
Capacity   10 mL  
Pipet Style   Serological  
Tip Shape   Round  
Feature   Disposable  
Graduation Interval   0.2 mL  
Negative Graduation   2 mL  
Packaging   Individually wrapped paper-plastic  
Length   215 mm (approx.)  
Specifications Documents