text.skipToContent text.skipToNavigation

PYREX® Disposable Glass Serological Pipets, Bulk Pack, Nonsterile, Unplugged, To Deliver

E-mail

These disposable glass pipets are calibrated “To Deliver” with blow-out and offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire-polished tips for burr-free, even flow rates. Nonsterile, unplugged, and bulk packed. Reference: ASTM E-714.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7079-10N PYREX® 10 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged   120 / Pk     720 / Cs     PYREX®   $723.67 per case
7079-1N PYREX® 1 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged   250 / Pk     1000 / Cs     PYREX®   $624.42 per case
7079-2N PYREX® 2 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged   700 / Pk     700 / Cs     PYREX®   $466.53 per case
7079-5N PYREX® 5 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged   240 / Pk     960 / Cs     PYREX®   $860.65 per case