Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1 mL Disposable Serological Pipets, 0.1 mL Graduation Interval, TD, Multi-Pack, Sterile, Plugged
Product Number7078-1N
These sterile disposable 1 mL PYREX® serological pipets are designed for the larger-volume user. They have a standard 0.1 mL graduation interval and are calibrated (TD) with blow-out. They are packed to permit easy access to several pipets at a time without contaminating the entire case. Similar to No. 7077, except multi-packed in plastic bags. New I.S.O. color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.
$629.32 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 7078-1N |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Capacity | 1 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.1 mL |
| Negative Graduation | 0.2 mL |
| Packaging | Multi-pack |
| Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07324748
- Quality Certificate - Lot No.01724748
- Quality Certificate - Lot No.00223748
- Quality Certificate - Lot No.34722748
- Quality Certificate - Lot No.04622748
- Quality Certificate - Lot No.30920748
- Quality Certificate - Lot No.28620748
- Quality Certificate - Lot No.30919748
- Quality Certificate - Lot No.10719748
- Quality Certificate - Lot No.21918748
- Quality Certificate - Lot No.05118748
- Quality Certificate - Lot No.22117748
- Quality Certificate - Lot No.02617748
- Quality Certificate - Lot No.17316748
- Quality Certificate - Lot No.03916748
- Quality Certificate - Lot No.32715748
- Quality Certificate - Lot No.06115748
- Quality Certificate - Lot No.31714748
- Quality Certificate - Lot No.14213748
- Quality Certificate - Lot No.11913748
- Quality Certificate - Lot No.30612748
- Quality Certificate - Lot No.32011748
- Quality Certificate - Lot No.17211748
- Quality Certificate - Lot No.23910748
- Quality Certificate - Lot No.29909748
- Quality Certificate - Lot No.22909748
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.27706007
- Quality Certificate - Lot No.14208748
- Quality Certificate - Lot No.09106999