Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 5 mL Disposable Serological Pipets, TD, Multi-Pack, Sterile, Plugged
Product Number7078-5N
These sterile disposable 5 mL PYREX® serological pipets are designed for the larger-volume user. They are calibrated (TD) with blow-out and are packed to permit easy access to several pipets at a time without contaminating the entire case. Similar to No. 7077, except multi-packed in plastic bags. New I.S.O. color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.
$801.66 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7078-5N |
Qty./Pk | 240 / Pk |
Qty./Cs | 960 / Cs |
Brand | PYREX® |
Capacity | 5 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.1 mL |
Negative Graduation | 1 mL |
Packaging | Multi-pack |
Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17124752
- Quality Certificate - Lot No.09224752
- Quality Certificate - Lot No.04024752
- Quality Certificate - Lot No.03224752
- Quality Certificate - Lot No.30723752
- Quality Certificate - Lot No.28622752
- Quality Certificate - Lot No.14422752
- Quality Certificate - Lot No.33721752
- Quality Certificate - Lot No.26021752
- Quality Certificate - Lot No.13721752
- Quality Certificate - Lot No.06121752
- Quality Certificate - Lot No.33620752
- Quality Certificate - Lot No.23220752
- Quality Certificate - Lot No.02320752
- Quality Certificate - Lot No.29018752
- Quality Certificate - Lot No.20718752
- Quality Certificate - Lot No.19918752
- Quality Certificate - Lot No.10018752
- Quality Certificate - Lot No.06418752
- Quality Certificate - Lot No.05218752
- Quality Certificate - Lot No.21417752
- Quality Certificate - Lot No.15217752
- Quality Certificate - Lot No.07517752
- Quality Certificate - Lot No.02717752
- Quality Certificate - Lot No.30015752
- Quality Certificate - Lot No.00515752
- Quality Certificate - Lot No.33814752
- Quality Certificate - Lot No.31114752
- Quality Certificate - Lot No.28114752
- Quality Certificate - Lot No.15714752