text.skipToContent text.skipToNavigation

PYREX® 15 mL Conical Centrifuge Tube with White Graduations and Standard Taper Pennyhead Stopper

Product Number8084-15

E-mail
These 15 mL PYREX® conical centrifuge tubes have white enamel graduations and are graduated upward from the tip in 0.1 mL divisions. The No. 13 Standard Taper pennyhead stopper is solid glass.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$579.39 per case

Out of Stock

Details
Product Number   8084-15
Qty./Pk   12 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   15 mL  
Tube Style   Centrifuge  
Tube Shape   Cylindrical  
Bottom Style   Conical  
Top Style   Standard Taper Stopper  
Graduations   Yes  
Graduation Interval   0.1 mL  
Cap Style   No cap  
Stopper Style   Pennyhead glass  
Standard Taper Stopper No.   13  
Sterile   No  
Self Standing   No  
O.D.   17  
Length   139 mm (approx.)  
Feature   Reusable  
Graduation Range   0.1 - 15 mL  
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Solid, Pennyhead

PYREX® Standard Taper Stopper, Solid, Pennyhead

pyrexStopperSolidPennyhead

Out of Stock

From $0.00