text.skipToContent text.skipToNavigation

PYREX® 50 mL Conical Centrifuge Tube with Red Graduations, Beaded Rim

Product Number8101-50

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These 50 mL PYREX® conical centrifuge tubes have sharp, red enamel graduations and markings. The tubes are the same size and shape as our Nos. 8060 and 8080. They have precision formed tips and uniform walls throughout for a high degree of accuracy and mechanical strength.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$38.83 per case

In Stock

Details
Product Number   8101-50
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   50 mL  
Tube Style   Centrifuge  
Tube Shape   Cylindrical  
Bottom Style   Conical  
Top Style   Beaded rim  
Graduations   Yes  
Cap Style   No cap  
Stopper Style   No stopper  
Sterile   No  
Self Standing   No  
O.D.   28  
Length   135 mm (approx.)  
Feature   Reusable  
Graduation Range   1 - 50 mL  
Specifications Documents