These tubes have sharp, colored enamel graduations and markings. The tubes are the same size and shape as Cat. Nos. 8060 and 8080. They have precision formed tips and uniform walls throughout for a high degree of accuracy and mechanical strength.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These tubes have sharp, colored enamel graduations and markings. The tubes are the same size and shape as Cat. Nos. 8060 and 8080. They have precision formed tips and uniform walls throughout for a high degree of accuracy and mechanical strength.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 8101-15 | PYREX® 15 mL Conical Centrifuge Tube with Black Graduations, Beaded Rim | 12 / Pk | 12 / Cs | PYREX® | $311.28 | per case | |
| 8101-50 | PYREX® 50 mL Conical Centrifuge Tube with Red Graduations, Beaded Rim | 1 / Pk | 1 / Cs | PYREX® | $40.12 | per case |