text.skipToContent text.skipToNavigation

Corning® Stripettor Ultra Charging Stand

Product Number4998

E-mail

Corning Stripettor Ultra Charging Stand is intended to conveniently charge and store the pipet controller when not in use. The three possible positions for either storing or charging are visible as icons printed on the stand.

  • Break position: Convenient while working, helps to avoid contamination.
  • Rest position: Ideal way to store a pipet controller after use.
  • Charging position: Used while pipet controller is in charging process.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


$68.44 per case

Out of Stock

Details
Product Number   4998
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Autoclavable   Yes  
Volume Range   0.25 - 2.5 mL  
Specifications Documents