Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Axypet® Pro Pipettors Starter Kit
Product NumberAP-STR-KIT-P
Axygen® Axypet® Pro Starter Kit contains 4 variable volume pipettors in the most popular and universal volumes (0.5-10 µL, 2-20 µL, 20-200 µL, and 100-1000 µL), pipet stand for 4 pipettors, and 3 racks with tips.
- Cat. No. AP-10-P Axygen Axypet Pro Single-channel Pipettor, 0.5 to 10 µL
- Cat. No. AP-20-P Axygen Axypet Pro Single-channel Pipettor, 2 to 20 uL
- Cat. No. AP-200-P Axygen Axypet Pro Single-channel Pipettor, 20 to 200 µL
- Cat. No. AP-1000-P Axygen Axypet Pro Single-channel Pipettor, 100 to 1000 µL
- Cat. No. AP-USD4-P Universal linear stand for four single-channel pipettors
- Cat. No. MR-10XT-R (10 µL) Axygen Multirack pipet tips
- Cat. No. MR-200-R (200 µL) Axygen Multirack pipet tips
- Cat. No. MR-1000XT-R (1000 µL) Axygen
Learn more from Europe, Middle East, and Africa
See resource tab below for specifications.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,256.68 per case
Less than 10 in Stock
| Product Number | AP-STR-KIT-P |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |