text.skipToContent text.skipToNavigation

Corning® Lambda™ EliteTouch™ Starter Kit

Product Number6065

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning Lambda EliteTouch Starter Kit contains 4 variable volume pipettors in the most popular and universal volumes (0.5-10 µL, 2-20 µL, 20-200 µL, and 100-1000 µL), pipet stand for 4 pipettors, 3 racks with tips, and accessories.

  • Cat. No. 6051 Lambda™ EliteTouch™ Single-channel pipettor, 0.5 to 10 µL
  • Cat. No. 6052 Lambda EliteTouch Single-channel pipettor, 2 to 20 µL
  • Cat. No. 6055 Lambda EliteTouch Single-channel pipettor, 20 to 200 µL
  • Cat. No. 6056 Lambda EliteTouch Single-channel pipettor, 100 to 1000 µL
  • Cat. No. 6066 Universal linear stand for four single-channel pipettors
  • ​Corning DeckWorks Pipet Tips:
    • 10 µL, hinged rack, non-filtered, nonsterile (Cat. No. 4115)
    • 200 µL, hinged rack, non-filtered, nonsterile (Cat. No. 4116)
    • 1000 µL, hinged rack, non-filtered, nonsterile (Cat. No. 4119)
  • 3 colored pushbuttons (4 sets)

Learn more from North America

Learn more from Europe, Middle East, and Africa

See resource tab below for specifications.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,244.24 per case

Less than 10 in Stock

Details
Product Number   6065
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Application   Diagnostics  
Specifications Documents