Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® Pipet Controller Hydrophobic PTFE 0.2 µm Filter (Set of 5)
Product Number357472

Replacement hydrophobic PTFE 0.2 µm disc filter for Falcon® pipet controller.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$58.46 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 357472 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Falcon® |
Capacity | 10 mL |
Pipet Style | Serological |
Graduation Interval | 0.1 mL |
Packaging | Bulk pack |
Specifications Documents