text.skipToContent text.skipToNavigation

Falcon® Pipet Controller Universal Power Supply

Product Number357489

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Replacement power supply, 9V with set of adapters (EU, US, UK, and AUS) for the Falcon pipet controller.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$44.94 per case

Less than 10 in Stock

You might also be interested in
Falcon® Pipet Controller with two 0.2 µm and two 0.45 µm Filters, 2-Position Charging Stand, Universal Power Supply, Battery (Set of 3)
Details
Product Number   357489
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Falcon®  
Autoclavable   No  
Specifications Documents