text.skipToContent text.skipToNavigation

Corning® Stripettor™ Ultra Pipet Controller

Product Number4099

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

This is the suggested replacement for 4090, 4091, 4092, 4093, 4097, and 4098.

 

This item will be discontinued when inventory reaches 0. Suggested Replacement: 4999.



This light, ergonomic, motorized pipet controller is designed for use with glass and plastic serological pipets from 0.5 to 100 mL. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and various viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 8 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode, and speed.

  • LCD display for continuous visualization of speed, modes, and battery status
  • Colored nose pieces for user or application identification
  • Well positioned function buttons
  • 3-position charging stand

Corning Stripettor Ultra Pipet Controller comes with a universal power supply, three 0.2 µm filters, 3 colored nose pieces, a wall hanger, and a charging stand.

Learn more from North America



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$496.32 per case

Out of Stock

You might also be interested in
Stripette™ Serological Pipets
Triple-bagged Packaging for Stripette™ Serological Pipets
Details
Product Number   4099
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Compatibility   0.5 - 100 mL glass and plastic serological pipets  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® Hydrophobic PTFE filter 0.2 µm, 5 Pieces
Corning® Hydrophobic PTFE filter 0.45 µm, 5 Pieces

Corning® Hydrophobic PTFE filter 0.45 µm, 5 Pieces

4992

Less than 10 in Stock

$51.94 per case
Silicone Pipet Holder for Corning® Stripettor Ultra Pipet Controller
Corning® Stripettor Ultra Pipet Controller Battery (Set of 3 AAA, NiMH)
Corning® Stripettor Ultra Pipet Controller Battery Cover with Wings
Universal power supply, 9V with set of adaptors (EU, US, UK, and AUS)
Colored Nose Pieces, Set of 4 (Orange, Yellow, Green, Red)
Corning® Stripettor Ultra Charging Stand

Corning® Stripettor Ultra Charging Stand

4998

Less than 10 in Stock

$65.18 per case