text.skipToContent text.skipToNavigation

PYREXPLUS® Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper

电子邮件

Features a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle has a ground neck with a standard taper stopper.

For stopper only, see Cat. No. 7575.

Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.

Not recommended for dry heat sterilization. Will Melt.

选择规格

查看产品

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
61500-500 PYREXPLUS® 500 mL窄口试剂储液瓶,带标准锥形塞   1 /包     6 /箱     PYREX®   per case