text.skipToContent text.skipToNavigation

Corning® Tubing Sets

电子邮件

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
91-700-00 Corning® chemically resistant, heat sealable flexible tubing, 3- 1/4“ ID, with Male Luer with cap to Female Luer   1 /包     10 /箱     Corning®   per case
91-700-04 Corning® chemically resistant, heat sealable flexible tubing, 3- 1/4 ID, with Female MPC connector to Female Luer w/cap   1 /包     10 /箱     Corning®   per case
91-700-12 Corning® chemically resistant, heat sealable flexible tubing, 2-1/4“ ID, with Female MPC Connector with 1/4“ Barb with Pinch Clamp and Filling Bell   1 /包     10 /箱     Corning®   per case