Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 10042 | Disposable Tubing Set for Use with Glass Bottle, 3/8” ID x 1/2” OD, ADCF*, 18” in Length, Sterile | 1 / Pk | 2 / Cs | Corning® | $310.30 | per case | |
| 10043 | Disposable Tubing Set for use with 850cm² Polystyrene Roller Bottle, 3/8” ID x 1/2” OD, ADCF*, 0.2 µm filter, MPC* Quick Connect | 1 / Pk | 2 / Cs | Corning® | $574.84 | per case |