text.skipToContent text.skipToNavigation

Corning® 0.2-10 µL Flat Microvolume Gel-Loading Pipette Tips, Fits Gilson® Micropipettors, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case

Product Number4815

E-mail

Corning® gel-loading polypropylene pipette tips feature a flat 0.2mm thick capillary end that allows easy access into vertical and horizontal electrophoresis gels. Please check our Technical Information Listing for our Pipette Tip Compatibility Guide for additional pipette tip fit information.

  • Working volume of 0.2-10 µL
  • Designed for use with Gilson® and other popular ultra-micropipettors
  • 200 tips/rack
  • Nonsterile, RNase-/DNase-free, nonpyrogenic and trace metal-free


$159.61 per case

Less than 10 in Stock

Details
Product Number   4815
Qty./Pk   200 / Pk  
Qty./Cs   400 / Cs  
Brand   Corning®  
Capacity   10 µL  
Volume Range   0.2 - 10 µL  
Sterile   No  
Autoclavable   Yes  
Color   Natural  
Feature   Disposable  
Specifications Documents