Falcon® Serological Pipets offer features including:
- Polystyrene, disposable serological pipets for tissue culture, bacteriological, and research applications
- Sterile
- RNase-/DNase-free
- Noncytotoxic, nonpyrogenicity tested to less than 0.1 EU/mL
- BSE/TSE-free
- Negative graduations for extra capacity
- Reverse graduations (except 1 mL)
- Color-coded package and markings for ease of identification
- Polyester plug to help prevent overfill
- Accurate ±2% at full volume (excluding 1 and 2 mL)
Serological pipets graduation alignment system
The pipet graduation alignment system on these serological pipets is a fast and simple way to bring graduations to your line of sight. Simply pop open or peel back the top of the pipet package and line up the pipettor before completely removing the pipet from its wrapping. When you remove the pipet from its package, the graduations should face you every time.