Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Poly-D-Lysine/Laminin 100 mm TC-Treated Culture Dishes, 5/Pack, 10/Case
Product Number354455

Learn More
This item will be discontinued when inventory reaches 0. Suggested Replacement: 354595.
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
Shipping room temperature.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$212.95 per case
Less than 10 in Stock
Product Number | 354455 |
Qty./Pk | 5 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cell Growth Area | 58.1 cm² |
Surface Treatment | TC-Treated |
Storage | 2° - 8°C |
Surface Coating | Poly-D-Lysine/Laminin |
- Quality Certificate - Lot No.20424003
- Quality Certificate - Lot No.26323003
- Quality Certificate - Lot No.8192001
- Quality Certificate - Lot No.7317021
- Quality Certificate - Lot No.7226018
- Quality Certificate - Lot No.7009843
- Quality Certificate - Lot No.5145002
- Quality Certificate - Lot No.4230002
- Quality Certificate - Lot No.2073002
- Quality Certificate - Lot No.1263003
- Quality Certificate - Lot No.0314005
- Quality Certificate - Lot No.0178001