text.skipToContent text.skipToNavigation

Falcon® Cell Scrapers

电子邮件

  • The improved Falcon Cell Scrapers have been thoughtfully designed to provide maximum accessibility to the growth surfaces in a variety of culture vessels
  • Cross-ribbed polystyrene handle provides greater rigidity to ensure better control while scraping cells
  • Flexibility of the joint between the blade and handle improves ease of access into the neck of a flask or roller bottle Highly compliant thermoplastic elastomer (TPE) blade pivots to provide multiple angles to remove cells from the entire growth surface
  • Available in four sizes—choose the blade and handle length to best accommodate your needs
  • Supplied individually in peel-open, medical-style packaging for sterile presentation

选择规格

刮片尺寸
加入购物车 查看产品

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
353085 Falcon® 细胞刮刀,带18 cm手柄和1.8cm刀头,无菌,独立包装,100/箱   1 /包     100 /箱     Falcon®   N/A per case
353086 Falcon® Cell Scraper with 25cm Handle and 1.8cm Blade, Sterile, Individually Packaged, 100/Case N/A per case
353087 Falcon® Cell Scraper with 40 cm Handle and 3.0cm Blade, Sterile, Individually Packaged, 100/Case N/A per case
353089 Falcon® 细胞刮刀,带25 cm手柄和3.0cm刀头,无菌,独立包装,100/箱   1 /包     100 /箱     Falcon®   N/A per case