Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Fibronectin 22 mm Round #1 German Glass Coverslip, Bulk Packed, 60/Case
Product Number354088
Corning® BioCoat™ 22x22mm #1 German Glass coverslip with a uniform application of human fibronectin. Bulk packed, 60/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$181.56 per case
Less than 10 in Stock
| Product Number | 354088 |
| Qty./Pk | 60 / Pk |
| Qty./Cs | 60 / Cs |
| Brand | Corning® |
| Size | 22 mm |
| Storage | 2° - 8°C |
| Surface Coating | Fibronectin |
- Quality Certificate - Lot No.07926001
- Quality Certificate - Lot No.28524001
- Quality Certificate - Lot No.35323001
- Quality Certificate - Lot No.9148007
- Quality Certificate - Lot No.9021348
- Quality Certificate - Lot No.7156001
- Quality Certificate - Lot No.6221022
- Quality Certificate - Lot No.4132002
- Quality Certificate - Lot No.3165840
- Quality Certificate - Lot No.2199001
- Quality Certificate - Lot No.1315003
- Quality Certificate - Lot No.1039010
- Quality Certificate - Lot No.0258004
- Quality Certificate - Lot No.0167002